Cam lever steel with internal and external thread
04232

Cam lever steel with internal and external thread

go back

Item description/product images

Show/filter all items
Cam lever steel with internal and external thread
  • Cam lever steel with internal and external thread
DescriptionMaterial:Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.
Version:Handle, stud and washer, blue chromed.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04232 Cam lever steel with internal and external thread 125 kB

Drawings (total overview)

Cam lever steel with internal and external thread

Cam lever steel with internal thread

More information

Drawings

Cam lever steel with internal thread

Item selection/filter

Order No.SizeDD1D2BB1HH1AA1Stroke
S
Clamping force
F
(kN)
Hand force
FH
N
CADAcc.PriceOrder
04232-15022051M518,1921,51514,52270,479,21,24120 7.18 €
04232-15022061M618,1921,51514,52270,479,21,24120 7.18 €
04232-25022082M827,11133,2241828,5961081,58350 12.59 €

Cam lever steel with external thread

More information

Drawings

Cam lever steel with external thread

Overview of items (compressed)

Item selection/filter
Order No.SizeDD1D2BB1HH1AA1LStroke
S
Clamping force
F
(kN)
Hand force
FH
N
Filter
04232-1502205X1M518,1921,51514,52270,479,220/30/40/501,24120
04232-1502206X1M618,1921,51514,52270,479,220/30/40/501,24120
04232-2502208X2M827,11133,2241828,59610825/30/40/501,58350
04232-2502210X2M1027,11133,2241828,59610825/30/40/501,58350
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83