|
|
03315Roll dowel heavy duty ISO 8752 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Spring steel or stainless steel 1.4310.Version:Bright.Note:The nominal diameter of the pin is the same as the receiving hole diameter. The recommended hole tolerance is ISO H12.
Due to the chamfered end, the pins can be inserted easily into the hole with a hammer or using automatic placement. After insertion, the plus tolerance of the pins results in a vibration-proof seating.
The pins can be easily removed using a mandrel and reused several times.
The pins can transmit high shear forces and are resistant to shocks and impacts due to their spring properties.
The values specified for the shear force only apply to spring steel.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | L | D1 max. | D2 | A | S | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
---|
03315-010X4 | steel | 1 | 4 | 1,3 | 0,8 | 0,15 | 0,2 | 0,7 | | | 0.29 € | | 03315-010X5 | steel | 1 | 5 | 1,3 | 0,8 | 0,15 | 0,2 | 0,7 | | | 0.32 € | | 03315-010X6 | steel | 1 | 6 | 1,3 | 0,8 | 0,15 | 0,2 | 0,7 | | | 0.33 € | | 03315-010X8 | steel | 1 | 8 | 1,3 | 0,8 | 0,15 | 0,2 | 0,7 | | | 0.33 € | | 03315-010X10 | steel | 1 | 10 | 1,3 | 0,8 | 0,15 | 0,2 | 0,7 | | | 0.33 € | | 03315-010X12 | steel | 1 | 12 | 1,3 | 0,8 | 0,15 | 0,2 | 0,7 | | | 0.37 € | | 03315-015X5 | steel | 1,5 | 5 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.29 € | | 03315-015X6 | steel | 1,5 | 6 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.29 € | | 03315-015X8 | steel | 1,5 | 8 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.29 € | | 03315-015X10 | steel | 1,5 | 10 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.29 € | | 03315-015X12 | steel | 1,5 | 12 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.29 € | | 03315-015X14 | steel | 1,5 | 14 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.32 € | | 03315-015X16 | steel | 1,5 | 16 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.44 € | | 03315-015X18 | steel | 1,5 | 18 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.45 € | | 03315-015X20 | steel | 1,5 | 20 | 1,8 | 1,1 | 0,25 | 0,3 | 1,58 | | | 0.43 € | | 03315-020X5 | steel | 2 | 5 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.31 € | | 03315-020X6 | steel | 2 | 6 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.32 € | | 03315-020X8 | steel | 2 | 8 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.32 € | | 03315-020X10 | steel | 2 | 10 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.32 € | | 03315-020X12 | steel | 2 | 12 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.33 € | | 03315-020X14 | steel | 2 | 14 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.35 € | | 03315-020X16 | steel | 2 | 16 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.35 € | | 03315-020X18 | steel | 2 | 18 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.36 € | | 03315-020X20 | steel | 2 | 20 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.37 € | | 03315-020X22 | steel | 2 | 22 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.58 € | | 03315-020X24 | steel | 2 | 24 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.39 € | | 03315-020X26 | steel | 2 | 26 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.44 € | | 03315-020X28 | steel | 2 | 28 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.44 € | | 03315-020X30 | steel | 2 | 30 | 2,4 | 1,5 | 0,35 | 0,4 | 2,82 | | | 0.45 € | | 03315-025X5 | steel | 2,5 | 5 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.35 € | | 03315-025X6 | steel | 2,5 | 6 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.36 € | | 03315-025X8 | steel | 2,5 | 8 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.37 € | | 03315-025X10 | steel | 2,5 | 10 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.37 € | | 03315-025X12 | steel | 2,5 | 12 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.37 € | | 03315-025X14 | steel | 2,5 | 14 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.41 € | | 03315-025X16 | steel | 2,5 | 16 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.43 € | | 03315-025X18 | steel | 2,5 | 18 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.43 € | | 03315-025X20 | steel | 2,5 | 20 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.44 € | | 03315-025X22 | steel | 2,5 | 22 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.58 € | | 03315-025X24 | steel | 2,5 | 24 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.59 € | | 03315-025X26 | steel | 2,5 | 26 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.60 € | | 03315-025X28 | steel | 2,5 | 28 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.60 € | | 03315-025X30 | steel | 2,5 | 30 | 2,9 | 1,8 | 0,4 | 0,5 | 4,38 | | | 0.60 € | | 03315-030X5 | steel | 3 | 5 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.30 € | | 03315-030X6 | steel | 3 | 6 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.30 € | | 03315-030X8 | steel | 3 | 8 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.30 € | | 03315-030X10 | steel | 3 | 10 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.30 € | | 03315-030X12 | steel | 3 | 12 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.31 € | | 03315-030X14 | steel | 3 | 14 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.32 € | | 03315-030X16 | steel | 3 | 16 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.38 € | | 03315-030X18 | steel | 3 | 18 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.39 € | | 03315-030X20 | steel | 3 | 20 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.47 € | | 03315-030X22 | steel | 3 | 22 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.48 € | | 03315-030X24 | steel | 3 | 24 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.49 € | | 03315-030X26 | steel | 3 | 26 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.52 € | | 03315-030X28 | steel | 3 | 28 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.53 € | | 03315-030X30 | steel | 3 | 30 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.53 € | | 03315-030X32 | steel | 3 | 32 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.53 € | | 03315-030X36 | steel | 3 | 36 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.54 € | | 03315-030X40 | steel | 3 | 40 | 3,5 | 2,1 | 0,5 | 0,6 | 6,32 | | | 0.54 € | | 03315-035X6 | steel | 3,5 | 6 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.64 € | | 03315-035X8 | steel | 3,5 | 8 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.64 € | | 03315-035X10 | steel | 3,5 | 10 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.66 € | | 03315-035X12 | steel | 3,5 | 12 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.67 € | | 03315-035X14 | steel | 3,5 | 14 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.69 € | | 03315-035X16 | steel | 3,5 | 16 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.70 € | | 03315-035X18 | steel | 3,5 | 18 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.72 € | | 03315-035X20 | steel | 3,5 | 20 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.72 € | | 03315-035X22 | steel | 3,5 | 22 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.75 € | | 03315-035X24 | steel | 3,5 | 24 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.75 € | | 03315-035X26 | steel | 3,5 | 26 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.76 € | | 03315-035X28 | steel | 3,5 | 28 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.76 € | | 03315-035X30 | steel | 3,5 | 30 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.77 € | | 03315-035X32 | steel | 3,5 | 32 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 1.07 € | | 03315-035X36 | steel | 3,5 | 36 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 1.07 € | | 03315-035X40 | steel | 3,5 | 40 | 4 | 2,3 | 0,6 | 0,75 | 9,06 | | | 0.99 € | | 03315-040X6 | steel | 4 | 6 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.37 € | | 03315-040X8 | steel | 4 | 8 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.37 € | | 03315-040X10 | steel | 4 | 10 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.37 € | | 03315-040X12 | steel | 4 | 12 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.37 € | | 03315-040X14 | steel | 4 | 14 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.37 € | | 03315-040X16 | steel | 4 | 16 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.39 € | | 03315-040X18 | steel | 4 | 18 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.39 € | | 03315-040X20 | steel | 4 | 20 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.39 € | | 03315-040X22 | steel | 4 | 22 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.39 € | | 03315-040X24 | steel | 4 | 24 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.44 € | | 03315-040X26 | steel | 4 | 26 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.54 € | | 03315-040X28 | steel | 4 | 28 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.54 € | | 03315-040X30 | steel | 4 | 30 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.56 € | | 03315-040X32 | steel | 4 | 32 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.56 € | | 03315-040X36 | steel | 4 | 36 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.56 € | | 03315-040X40 | steel | 4 | 40 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.60 € | | 03315-040X45 | steel | 4 | 45 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.64 € | | 03315-040X50 | steel | 4 | 50 | 4,6 | 2,8 | 0,65 | 0,8 | 11,24 | | | 0.75 € | | 03315-050X6 | steel | 5 | 6 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.45 € | | 03315-050X8 | steel | 5 | 8 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.45 € | | 03315-050X10 | steel | 5 | 10 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.45 € | | 03315-050X12 | steel | 5 | 12 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.46 € | | 03315-050X14 | steel | 5 | 14 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.48 € | | 03315-050X16 | steel | 5 | 16 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.52 € | | 03315-050X18 | steel | 5 | 18 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.52 € | | 03315-050X20 | steel | 5 | 20 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.54 € | | 03315-050X22 | steel | 5 | 22 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.54 € | | 03315-050X24 | steel | 5 | 24 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.60 € | | 03315-050X26 | steel | 5 | 26 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.61 € | | 03315-050X28 | steel | 5 | 28 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.63 € | | 03315-050X30 | steel | 5 | 30 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.69 € | | 03315-050X32 | steel | 5 | 32 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.76 € | | 03315-050X36 | steel | 5 | 36 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.79 € | | 03315-050X40 | steel | 5 | 40 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.83 € | | 03315-050X45 | steel | 5 | 45 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 0.94 € | | 03315-050X50 | steel | 5 | 50 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 1.06 € | | 03315-050X60 | steel | 5 | 60 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 1.08 € | | 03315-050X70 | steel | 5 | 70 | 5,6 | 3,4 | 0,9 | 1 | 17,54 | | | 1.13 € | | 03315-060X10 | steel | 6 | 10 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.58 € | | 03315-060X12 | steel | 6 | 12 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.59 € | | 03315-060X14 | steel | 6 | 14 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.72 € | | 03315-060X16 | steel | 6 | 16 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.76 € | | 03315-060X18 | steel | 6 | 18 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.77 € | | 03315-060X20 | steel | 6 | 20 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.81 € | | 03315-060X22 | steel | 6 | 22 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.81 € | | 03315-060X24 | steel | 6 | 24 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.86 € | | 03315-060X26 | steel | 6 | 26 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.92 € | | 03315-060X28 | steel | 6 | 28 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.92 € | | 03315-060X30 | steel | 6 | 30 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.93 € | | 03315-060X32 | steel | 6 | 32 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.93 € | | 03315-060X36 | steel | 6 | 36 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.98 € | | 03315-060X40 | steel | 6 | 40 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.99 € | | 03315-060X45 | steel | 6 | 45 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 0.99 € | | 03315-060X50 | steel | 6 | 50 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 1.07 € | | 03315-060X60 | steel | 6 | 60 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 1.32 € | | 03315-060X70 | steel | 6 | 70 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 1.44 € | | 03315-060X80 | steel | 6 | 80 | 6,7 | 4 | 1,2 | 1,2 | 26,04 | | | 2.16 € | | 03315-080X10 | steel | 8 | 10 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.13 € | | 03315-080X12 | steel | 8 | 12 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 0.89 € | | 03315-080X14 | steel | 8 | 14 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 0.89 € | | 03315-080X16 | steel | 8 | 16 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 0.91 € | | 03315-080X18 | steel | 8 | 18 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 0.93 € | | 03315-080X20 | steel | 8 | 20 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 0.97 € | | 03315-080X22 | steel | 8 | 22 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 0.97 € | | 03315-080X24 | steel | 8 | 24 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.00 € | | 03315-080X26 | steel | 8 | 26 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.02 € | | 03315-080X28 | steel | 8 | 28 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.02 € | | 03315-080X30 | steel | 8 | 30 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.12 € | | 03315-080X32 | steel | 8 | 32 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.32 € | | 03315-080X36 | steel | 8 | 36 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.39 € | | 03315-080X40 | steel | 8 | 40 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.48 € | | 03315-080X45 | steel | 8 | 45 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.47 € | | 03315-080X50 | steel | 8 | 50 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.74 € | | 03315-080X60 | steel | 8 | 60 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 1.81 € | | 03315-080X70 | steel | 8 | 70 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 2.04 € | | 03315-080X80 | steel | 8 | 80 | 8,8 | 5,5 | 2 | 1,5 | 42,76 | | | 2.35 € | | 03315-100X10 | steel | 10 | 10 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 2.25 € | | 03315-100X14 | steel | 10 | 14 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 0.85 € | | 03315-100X16 | steel | 10 | 16 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.01 € | | 03315-100X18 | steel | 10 | 18 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.13 € | | 03315-100X20 | steel | 10 | 20 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.02 € | | 03315-100X22 | steel | 10 | 22 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.56 € | | 03315-100X24 | steel | 10 | 24 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.22 € | | 03315-100X26 | steel | 10 | 26 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.28 € | | 03315-100X28 | steel | 10 | 28 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.29 € | | 03315-100X30 | steel | 10 | 30 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.30 € | | 03315-100X32 | steel | 10 | 32 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.61 € | | 03315-100X36 | steel | 10 | 36 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.71 € | | 03315-100X40 | steel | 10 | 40 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.89 € | | 03315-100X45 | steel | 10 | 45 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 1.82 € | | 03315-100X50 | steel | 10 | 50 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 2.09 € | | 03315-100X60 | steel | 10 | 60 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 2.29 € | | 03315-100X70 | steel | 10 | 70 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 2.52 € | | 03315-100X80 | steel | 10 | 80 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 3.05 € | | 03315-100X90 | steel | 10 | 90 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 3.40 € | | 03315-100X100 | steel | 10 | 100 | 10,8 | 6,5 | 2 | 2 | 70,16 | | | 3.80 € | | 03315-120X20 | steel | 12 | 20 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 2.79 € | | 03315-120X22 | steel | 12 | 22 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 3.07 € | | 03315-120X24 | steel | 12 | 24 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 3.75 € | | 03315-120X26 | steel | 12 | 26 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 3.81 € | | 03315-120X28 | steel | 12 | 28 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 3.92 € | | 03315-120X30 | steel | 12 | 30 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 4.32 € | | 03315-120X32 | steel | 12 | 32 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 4.20 € | | 03315-120X36 | steel | 12 | 36 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 4.20 € | | 03315-120X40 | steel | 12 | 40 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 4.46 € | | 03315-120X45 | steel | 12 | 45 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 4.61 € | | 03315-120X50 | steel | 12 | 50 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 4.93 € | | 03315-120X60 | steel | 12 | 60 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 5.22 € | | 03315-120X70 | steel | 12 | 70 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 5.39 € | | 03315-120X80 | steel | 12 | 80 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 5.54 € | | 03315-120X90 | steel | 12 | 90 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 6.65 € | | 03315-120X100 | steel | 12 | 100 | 12,8 | 7,5 | 2 | 2,5 | 104,1 | | | 8.27 € | | 03315-1010X4 | stainless steel | 1 | 4 | 1,3 | 0,8 | 0,15 | 0,2 | - | | | 0.31 € | | 03315-1010X5 | stainless steel | 1 | 5 | 1,3 | 0,8 | 0,15 | 0,2 | - | | | 0.32 € | | 03315-1010X6 | stainless steel | 1 | 6 | 1,3 | 0,8 | 0,15 | 0,2 | - | | | 0.32 € | | 03315-1010X8 | stainless steel | 1 | 8 | 1,3 | 0,8 | 0,15 | 0,2 | - | | | 0.32 € | | 03315-1010X10 | stainless steel | 1 | 10 | 1,3 | 0,8 | 0,15 | 0,2 | - | | | 0.33 € | | 03315-1010X12 | stainless steel | 1 | 12 | 1,3 | 0,8 | 0,15 | 0,2 | - | | | 0.33 € | | 03315-1015X5 | stainless steel | 1,5 | 5 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.30 € | | 03315-1015X6 | stainless steel | 1,5 | 6 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.31 € | | 03315-1015X8 | stainless steel | 1,5 | 8 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.32 € | | 03315-1015X10 | stainless steel | 1,5 | 10 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.33 € | | 03315-1015X12 | stainless steel | 1,5 | 12 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.33 € | | 03315-1015X14 | stainless steel | 1,5 | 14 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.35 € | | 03315-1015X16 | stainless steel | 1,5 | 16 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.37 € | | 03315-1015X18 | stainless steel | 1,5 | 18 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.41 € | | 03315-1015X20 | stainless steel | 1,5 | 20 | 1,8 | 1,1 | 0,25 | 0,3 | - | | | 0.44 € | | 03315-1020X5 | stainless steel | 2 | 5 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.32 € | | 03315-1020X6 | stainless steel | 2 | 6 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.32 € | | 03315-1020X8 | stainless steel | 2 | 8 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.33 € | | 03315-1020X10 | stainless steel | 2 | 10 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.33 € | | 03315-1020X12 | stainless steel | 2 | 12 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.35 € | | 03315-1020X14 | stainless steel | 2 | 14 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.36 € | | 03315-1020X16 | stainless steel | 2 | 16 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.37 € | | 03315-1020X18 | stainless steel | 2 | 18 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.38 € | | 03315-1020X20 | stainless steel | 2 | 20 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.39 € | | 03315-1020X22 | stainless steel | 2 | 22 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.45 € | | 03315-1020X24 | stainless steel | 2 | 24 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.48 € | | 03315-1020X26 | stainless steel | 2 | 26 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.49 € | | 03315-1020X28 | stainless steel | 2 | 28 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.52 € | | 03315-1020X30 | stainless steel | 2 | 30 | 2,4 | 1,5 | 0,35 | 0,4 | - | | | 0.53 € | | 03315-1025X5 | stainless steel | 2,5 | 5 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.36 € | | 03315-1025X6 | stainless steel | 2,5 | 6 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.45 € | | 03315-1025X8 | stainless steel | 2,5 | 8 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.48 € | | 03315-1025X10 | stainless steel | 2,5 | 10 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.48 € | | 03315-1025X12 | stainless steel | 2,5 | 12 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.49 € | | 03315-1025X14 | stainless steel | 2,5 | 14 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.49 € | | 03315-1025X16 | stainless steel | 2,5 | 16 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.52 € | | 03315-1025X18 | stainless steel | 2,5 | 18 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.52 € | | 03315-1025X20 | stainless steel | 2,5 | 20 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.53 € | | 03315-1025X22 | stainless steel | 2,5 | 22 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.64 € | | 03315-1025X24 | stainless steel | 2,5 | 24 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.67 € | | 03315-1025X26 | stainless steel | 2,5 | 26 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.69 € | | 03315-1025X28 | stainless steel | 2,5 | 28 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.92 € | | 03315-1025X30 | stainless steel | 2,5 | 30 | 2,9 | 1,8 | 0,4 | 0,5 | - | | | 0.94 € | | 03315-1030X5 | stainless steel | 3 | 5 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.37 € | | 03315-1030X6 | stainless steel | 3 | 6 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.38 € | | 03315-1030X8 | stainless steel | 3 | 8 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.41 € | | 03315-1030X10 | stainless steel | 3 | 10 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.44 € | | 03315-1030X12 | stainless steel | 3 | 12 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.45 € | | 03315-1030X14 | stainless steel | 3 | 14 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.46 € | | 03315-1030X16 | stainless steel | 3 | 16 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.47 € | | 03315-1030X18 | stainless steel | 3 | 18 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.48 € | | 03315-1030X20 | stainless steel | 3 | 20 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.48 € | | 03315-1030X22 | stainless steel | 3 | 22 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.49 € | | 03315-1030X24 | stainless steel | 3 | 24 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.56 € | | 03315-1030X26 | stainless steel | 3 | 26 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.58 € | | 03315-1030X28 | stainless steel | 3 | 28 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.60 € | | 03315-1030X30 | stainless steel | 3 | 30 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.60 € | | 03315-1030X32 | stainless steel | 3 | 32 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.97 € | | 03315-1030X36 | stainless steel | 3 | 36 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.63 € | | 03315-1030X40 | stainless steel | 3 | 40 | 3,5 | 2,1 | 0,5 | 0,6 | - | | | 0.70 € | | 03315-1035X6 | stainless steel | 3,5 | 6 | 4 | 2,3 | 0,6 | 0,75 | - | | | 0.89 € | | 03315-1035X10 | stainless steel | 3,5 | 10 | 4 | 2,3 | 0,6 | 0,75 | - | | | 0.92 € | | 03315-1035X12 | stainless steel | 3,5 | 12 | 4 | 2,3 | 0,6 | 0,75 | - | | | 0.94 € | | 03315-1035X14 | stainless steel | 3,5 | 14 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.01 € | | 03315-1035X16 | stainless steel | 3,5 | 16 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.01 € | | 03315-1035X18 | stainless steel | 3,5 | 18 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.02 € | | 03315-1035X22 | stainless steel | 3,5 | 22 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.06 € | | 03315-1035X24 | stainless steel | 3,5 | 24 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.09 € | | 03315-1035X26 | stainless steel | 3,5 | 26 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.21 € | | 03315-1035X28 | stainless steel | 3,5 | 28 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.25 € | | 03315-1035X30 | stainless steel | 3,5 | 30 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.29 € | | 03315-1035X32 | stainless steel | 3,5 | 32 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.33 € | | 03315-1035X36 | stainless steel | 3,5 | 36 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.39 € | | 03315-1035X40 | stainless steel | 3,5 | 40 | 4 | 2,3 | 0,6 | 0,75 | - | | | 1.50 € | | 03315-1040X6 | stainless steel | 4 | 6 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.69 € | | 03315-1040X8 | stainless steel | 4 | 8 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.70 € | | 03315-1040X10 | stainless steel | 4 | 10 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.72 € | | 03315-1040X12 | stainless steel | 4 | 12 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.75 € | | 03315-1040X14 | stainless steel | 4 | 14 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.77 € | | 03315-1040X16 | stainless steel | 4 | 16 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.78 € | | 03315-1040X18 | stainless steel | 4 | 18 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.78 € | | 03315-1040X20 | stainless steel | 4 | 20 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.81 € | | 03315-1040X22 | stainless steel | 4 | 22 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.86 € | | 03315-1040X24 | stainless steel | 4 | 24 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.91 € | | 03315-1040X26 | stainless steel | 4 | 26 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.93 € | | 03315-1040X28 | stainless steel | 4 | 28 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.94 € | | 03315-1040X30 | stainless steel | 4 | 30 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.95 € | | 03315-1040X32 | stainless steel | 4 | 32 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 0.97 € | | 03315-1040X36 | stainless steel | 4 | 36 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 1.01 € | | 03315-1040X40 | stainless steel | 4 | 40 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 1.09 € | | 03315-1040X45 | stainless steel | 4 | 45 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 1.10 € | | 03315-1040X50 | stainless steel | 4 | 50 | 4,6 | 2,8 | 0,65 | 0,8 | - | | | 1.21 € | | 03315-1050X6 | stainless steel | 5 | 6 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.82 € | | 03315-1050X8 | stainless steel | 5 | 8 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.85 € | | 03315-1050X10 | stainless steel | 5 | 10 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.85 € | | 03315-1050X12 | stainless steel | 5 | 12 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.86 € | | 03315-1050X14 | stainless steel | 5 | 14 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.90 € | | 03315-1050X16 | stainless steel | 5 | 16 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.91 € | | 03315-1050X18 | stainless steel | 5 | 18 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.92 € | | 03315-1050X20 | stainless steel | 5 | 20 | 5,6 | 3,4 | 0,9 | 1 | - | | | 0.97 € | | 03315-1050X22 | stainless steel | 5 | 22 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.00 € | | 03315-1050X24 | stainless steel | 5 | 24 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.01 € | | 03315-1050X26 | stainless steel | 5 | 26 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.07 € | | 03315-1050X28 | stainless steel | 5 | 28 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.07 € | | 03315-1050X30 | stainless steel | 5 | 30 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.08 € | | 03315-1050X32 | stainless steel | 5 | 32 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.09 € | | 03315-1050X36 | stainless steel | 5 | 36 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.21 € | | 03315-1050X40 | stainless steel | 5 | 40 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.24 € | | 03315-1050X45 | stainless steel | 5 | 45 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.44 € | | 03315-1050X50 | stainless steel | 5 | 50 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.61 € | | 03315-1050X60 | stainless steel | 5 | 60 | 5,6 | 3,4 | 0,9 | 1 | - | | | 1.79 € | | 03315-1050X70 | stainless steel | 5 | 70 | 5,6 | 3,4 | 0,9 | 1 | - | | | 2.00 € | | 03315-1060X10 | stainless steel | 6 | 10 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.00 € | | 03315-1060X12 | stainless steel | 6 | 12 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.06 € | | 03315-1060X14 | stainless steel | 6 | 14 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.12 € | | 03315-1060X16 | stainless steel | 6 | 16 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.21 € | | 03315-1060X18 | stainless steel | 6 | 18 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.24 € | | 03315-1060X20 | stainless steel | 6 | 20 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.39 € | | 03315-1060X22 | stainless steel | 6 | 22 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.59 € | | 03315-1060X24 | stainless steel | 6 | 24 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.59 € | | 03315-1060X26 | stainless steel | 6 | 26 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.59 € | | 03315-1060X28 | stainless steel | 6 | 28 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.62 € | | 03315-1060X30 | stainless steel | 6 | 30 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.73 € | | 03315-1060X32 | stainless steel | 6 | 32 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.76 € | | 03315-1060X36 | stainless steel | 6 | 36 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.84 € | | 03315-1060X40 | stainless steel | 6 | 40 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.89 € | | 03315-1060X45 | stainless steel | 6 | 45 | 6,7 | 4 | 1,2 | 1,2 | - | | | 1.97 € | | 03315-1060X50 | stainless steel | 6 | 50 | 6,7 | 4 | 1,2 | 1,2 | - | | | 2.09 € | | 03315-1060X60 | stainless steel | 6 | 60 | 6,7 | 4 | 1,2 | 1,2 | - | | | 2.39 € | | 03315-1060X70 | stainless steel | 6 | 70 | 6,7 | 4 | 1,2 | 1,2 | - | | | 2.59 € | | 03315-1060X80 | stainless steel | 6 | 80 | 6,7 | 4 | 1,2 | 1,2 | - | | | 3.29 € | | 03315-1080X10 | stainless steel | 8 | 10 | 8,8 | 5,5 | 2 | 1,5 | - | | | 1.46 € | | 03315-1080X12 | stainless steel | 8 | 12 | 8,8 | 5,5 | 2 | 1,5 | - | | | 1.91 € | | 03315-1080X14 | stainless steel | 8 | 14 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.10 € | | 03315-1080X16 | stainless steel | 8 | 16 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.22 € | | 03315-1080X18 | stainless steel | 8 | 18 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.35 € | | 03315-1080X20 | stainless steel | 8 | 20 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.40 € | | 03315-1080X22 | stainless steel | 8 | 22 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.45 € | | 03315-1080X24 | stainless steel | 8 | 24 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.73 € | | 03315-1080X26 | stainless steel | 8 | 26 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.83 € | | 03315-1080X28 | stainless steel | 8 | 28 | 8,8 | 5,5 | 2 | 1,5 | - | | | 2.93 € | | 03315-1080X30 | stainless steel | 8 | 30 | 8,8 | 5,5 | 2 | 1,5 | - | | | 3.01 € | | 03315-1080X32 | stainless steel | 8 | 32 | 8,8 | 5,5 | 2 | 1,5 | - | | | 3.13 € | | 03315-1080X36 | stainless steel | 8 | 36 | 8,8 | 5,5 | 2 | 1,5 | - | | | 3.32 € | | 03315-1080X40 | stainless steel | 8 | 40 | 8,8 | 5,5 | 2 | 1,5 | - | | | 3.91 € | | 03315-1080X45 | stainless steel | 8 | 45 | 8,8 | 5,5 | 2 | 1,5 | - | | | 4.24 € | | 03315-1080X50 | stainless steel | 8 | 50 | 8,8 | 5,5 | 2 | 1,5 | - | | | 4.39 € | | 03315-1080X60 | stainless steel | 8 | 60 | 8,8 | 5,5 | 2 | 1,5 | - | | | 5.03 € | | 03315-1080X70 | stainless steel | 8 | 70 | 8,8 | 5,5 | 2 | 1,5 | - | | | 5.78 € | | 03315-1080X80 | stainless steel | 8 | 80 | 8,8 | 5,5 | 2 | 1,5 | - | | | 6.14 € | | 03315-1100X10 | stainless steel | 10 | 10 | 10,8 | 6,5 | 2 | 2 | - | | | 6.70 € | | 03315-1100X12 | stainless steel | 10 | 12 | 10,8 | 6,5 | 2 | 2 | - | | | 3.75 € | | 03315-1100X14 | stainless steel | 10 | 14 | 10,8 | 6,5 | 2 | 2 | - | | | 3.60 € | | 03315-1100X16 | stainless steel | 10 | 16 | 10,8 | 6,5 | 2 | 2 | - | | | 4.01 € | | 03315-1100X18 | stainless steel | 10 | 18 | 10,8 | 6,5 | 2 | 2 | - | | | 4.35 € | | 03315-1100X20 | stainless steel | 10 | 20 | 10,8 | 6,5 | 2 | 2 | - | | | 4.51 € | | 03315-1100X22 | stainless steel | 10 | 22 | 10,8 | 6,5 | 2 | 2 | - | | | 4.61 € | | 03315-1100X24 | stainless steel | 10 | 24 | 10,8 | 6,5 | 2 | 2 | - | | | 4.67 € | | 03315-1100X28 | stainless steel | 10 | 28 | 10,8 | 6,5 | 2 | 2 | - | | | 4.88 € | | 03315-1100X30 | stainless steel | 10 | 30 | 10,8 | 6,5 | 2 | 2 | - | | | 5.04 € | | 03315-1100X32 | stainless steel | 10 | 32 | 10,8 | 6,5 | 2 | 2 | - | | | 5.12 € | | 03315-1100X36 | stainless steel | 10 | 36 | 10,8 | 6,5 | 2 | 2 | - | | | 5.19 € | | 03315-1100X40 | stainless steel | 10 | 40 | 10,8 | 6,5 | 2 | 2 | - | | | 5.39 € | | 03315-1100X45 | stainless steel | 10 | 45 | 10,8 | 6,5 | 2 | 2 | - | | | 6.31 € | | 03315-1100X50 | stainless steel | 10 | 50 | 10,8 | 6,5 | 2 | 2 | - | | | 6.39 € | | 03315-1100X60 | stainless steel | 10 | 60 | 10,8 | 6,5 | 2 | 2 | - | | | 7.06 € | | 03315-1100X70 | stainless steel | 10 | 70 | 10,8 | 6,5 | 2 | 2 | - | | | 7.84 € | | 03315-1100X80 | stainless steel | 10 | 80 | 10,8 | 6,5 | 2 | 2 | - | | | 8.52 € | | 03315-1100X90 | stainless steel | 10 | 90 | 10,8 | 6,5 | 2 | 2 | - | | | 9.10 € | | 03315-1100X100 | stainless steel | 10 | 100 | 10,8 | 6,5 | 2 | 2 | - | | | 10.50 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|