norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DescriptionMaterial:Stainless steel 1.4301 or aluminium.Version:Bright.Note:Various installation versions are possible. Shafts, rods and tubes should have an h9 OD tolerance. An even surface pressure develops across the entire thread pitch. Application:The threaded clamping bushes are used to clamp shafts, rods, tubes, etc. without damaging the surface.Advantages:- Compact design - Versatile use - Arbitrary mounting position - Easy handling - Quick clamping and precise positioning - Clamping without surface damage - Clamping in thin plates - ReusableDrawing reference:
1) Mounting via thread with collar contact 2) Mounting via thread with sunken collar 3) Mounting in thin-walled plate with hex. nut
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.