|
|
03336_BLateral spring plungers with threaded sleeve, without thrust... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated. Washer, hardened and burnished.Note:Depending on the circumstances, the pressure pin can be fabricated by the customer and screwed into the threaded hole of the receiving washer. Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved. In addition, Form B is equipped with a seal to prevent chips and dirt from entering.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | K | L | L1 | ±S | SW | F ca.N | Order No. assembly tool | CAD | Acc. | Price | Order |
---|
03336-2020X12 | B | M12 | M4 | 2x60° | 11,5 | 4 | 1,6 | 10 | 20 | 03334-06 | | | 8.44 € | | 03336-2020X20 | B | M12 | M4 | 2x60° | 19 | 4 | 1,6 | 10 | 20 | 03334-06 | | | 8.86 € | | 03336-2020X27 | B | M12 | M4 | 2x60° | 26,5 | 4 | 1,6 | 10 | 20 | 03334-06 | | | 9.26 € | | 03336-2050X12 | B | M12 | M4 | 2x60° | 11,5 | 4 | 1,6 | 10 | 50 | 03334-06 | | | 8.44 € | | 03336-2050X20 | B | M12 | M4 | 2x60° | 19 | 4 | 1,6 | 10 | 50 | 03334-06 | | | 8.86 € | | 03336-2050X27 | B | M12 | M4 | 2x60° | 26,5 | 4 | 1,6 | 10 | 50 | 03334-06 | | | 9.26 € | | 03336-2100X12 | B | M12 | M4 | 2x60° | 11,5 | 4 | 1,6 | 10 | 100 | 03334-06 | | | 8.44 € | | 03336-2100X20 | B | M12 | M4 | 2x60° | 19 | 4 | 1,6 | 10 | 100 | 03334-06 | | | 8.86 € | | 03336-2100X27 | B | M12 | M4 | 2x60° | 26,5 | 4 | 1,6 | 10 | 100 | 03334-06 | | | 9.26 € | | 03336-2040X12 | B | M12 | M4 | 2x60° | 11,5 | 7,5 | 2 | 10 | 40 | 03334-06 | | | 8.86 € | | 03336-2040X20 | B | M12 | M4 | 2x60° | 19 | 7,5 | 2 | 10 | 40 | 03334-06 | | | 9.26 € | | 03336-2040X27 | B | M12 | M4 | 2x60° | 26,5 | 7,5 | 2 | 10 | 40 | 03334-06 | | | 9.64 € | | 03336-2075X12 | B | M12 | M4 | 2x60° | 11,5 | 7,5 | 2 | 10 | 75 | 03334-06 | | | 8.86 € | | 03336-2075X20 | B | M12 | M4 | 2x60° | 19 | 7,5 | 2 | 10 | 75 | 03334-06 | | | 9.26 € | | 03336-2075X27 | B | M12 | M4 | 2x60° | 26,5 | 7,5 | 2 | 10 | 75 | 03334-06 | | | 9.64 € | | 03336-2150X12 | B | M12 | M4 | 2x60° | 11,5 | 7,5 | 2 | 10 | 100 | 03334-06 | | | 8.86 € | | 03336-2150X20 | B | M12 | M4 | 2x60° | 19 | 7,5 | 2 | 10 | 100 | 03334-06 | | | 9.26 € | | 03336-2150X27 | B | M12 | M4 | 2x60° | 26,5 | 7,5 | 2 | 10 | 100 | 03334-06 | | | 9.64 € | | 03336-2100X16 | B | M18X1,5 | M6 | 2,5x60° | 18 | 11,5 | 3,2 | 16 | 100 | 03334-10 | | | 9.26 € | | 03336-2100X29 | B | M18X1,5 | M6 | 2,5x60° | 31,5 | 11,5 | 3,2 | 16 | 100 | 03334-10 | | | 10.03 € | | 03336-2100X43 | B | M18X1,5 | M6 | 2,5x60° | 45 | 11,5 | 3,2 | 16 | 100 | 03334-10 | | | 10.79 € | | 03336-2200X16 | B | M18X1,5 | M6 | 2,5x60° | 18 | 11,5 | 3,2 | 16 | 150 | 03334-10 | | | 9.26 € | | 03336-2200X29 | B | M18X1,5 | M6 | 2,5x60° | 31,5 | 11,5 | 3,2 | 16 | 150 | 03334-10 | | | 10.03 € | | 03336-2200X43 | B | M18X1,5 | M6 | 2,5x60° | 45 | 11,5 | 3,2 | 16 | 150 | 03334-10 | | | 10.79 € | | 03336-2300X16 | B | M18X1,5 | M6 | 2,5x60° | 18 | 11,5 | 3,2 | 16 | 200 | 03334-10 | | | 9.26 € | | 03336-2300X29 | B | M18X1,5 | M6 | 2,5x60° | 31,5 | 11,5 | 3,2 | 16 | 200 | 03334-10 | | | 10.03 € | | 03336-2300X43 | B | M18X1,5 | M6 | 2,5x60° | 45 | 11,5 | 3,2 | 16 | 200 | 03334-10 | | | 10.79 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|