|
|
03099Cam-action indexing plungers |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.0503. Pin steel grade 5.8. Sleeve 1.0403.Version:Black oxidised. Pin hardened and ground.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin. A notch ensures that the handle remains in this position.Drawing reference:Form E: grip uncoated, smooth sleeve Form F: grip powder-coated, smooth sleeve DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | L | L1 | B | B1 | H | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-080410 | E | 4 | 10 | 38 | 25 | 9 | 3 | 6 | 1 | 8 | 14 | | | 11.79 € | | 03099-080510 | E | 5 | 10 | 38 | 25 | 9 | 3 | 6 | 1,3 | 8 | 14 | | | 11.79 € | | 03099-080610 | E | 6 | 10 | 38 | 25 | 9 | 3 | 6 | 1,8 | 8 | 14 | | | 11.79 € | | 03099-080512 | E | 5 | 12 | 46,8 | 30 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 | | | 12.08 € | | 03099-080612 | E | 6 | 12 | 46,8 | 30 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 | | | 12.08 € | | 03099-080812 | E | 8 | 12 | 46,8 | 30 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 | | | 12.08 € | | 03099-080616 | E | 6 | 16 | 60,4 | 40 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 | | | 14.35 € | | 03099-080816 | E | 8 | 16 | 60,4 | 40 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 | | | 14.35 € | | 03099-081016 | E | 10 | 16 | 60,4 | 40 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 | | | 14.35 € | | 03099-080820 | E | 8 | 20 | 70 | 50 | 18 | 6 | 12 | 2,3 | 20 | 60 | | | 16.43 € | | 03099-081020 | E | 10 | 20 | 70 | 50 | 18 | 6 | 12 | 2,8 | 20 | 60 | | | 16.43 € | | 03099-081220 | E | 12 | 20 | 70 | 50 | 18 | 6 | 12 | 3 | 20 | 60 | | | 16.43 € | | 03099-090410 | F | 4 | 10 | 38 | 25 | 9 | 3 | 6 | 1 | 8 | 14 | | | 12.39 € | | 03099-090510 | F | 5 | 10 | 38 | 25 | 9 | 3 | 6 | 1,3 | 8 | 14 | | | 12.39 € | | 03099-090610 | F | 6 | 10 | 38 | 25 | 9 | 3 | 6 | 1,8 | 8 | 14 | | | 12.39 € | | 03099-090512 | F | 5 | 12 | 46,8 | 30 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 | | | 12.65 € | | 03099-090612 | F | 6 | 12 | 46,8 | 30 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 | | | 12.65 € | | 03099-090812 | F | 8 | 12 | 46,8 | 30 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 | | | 12.65 € | | 03099-090616 | F | 6 | 16 | 60,4 | 40 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 | | | 14.96 € | | 03099-090816 | F | 8 | 16 | 60,4 | 40 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 | | | 14.96 € | | 03099-091016 | F | 10 | 16 | 60,4 | 40 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 | | | 14.96 € | | 03099-090820 | F | 8 | 20 | 70 | 50 | 18 | 6 | 12 | 2,3 | 20 | 60 | | | 17.34 € | | 03099-091020 | F | 10 | 20 | 70 | 50 | 18 | 6 | 12 | 2,8 | 20 | 60 | | | 17.34 € | | 03099-091220 | F | 12 | 20 | 70 | 50 | 18 | 6 | 12 | 3 | 20 | 60 | | | 17.34 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|