norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Barrel locks with return spring stainless steel bevel up or down
03102-15

Barrel locks with return spring stainless steel bevel up or down

go back

Item description/product images

DescriptionMaterial:Stainless steelNote:Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants: bevelled upward or bevelled downward. The bevelled surface allows the application to be closed or opened without actuating the grip. The integrated return spring always brings the grip back to its original position.Type of operation:When the grip is pushed, the barrel moves into the open position and the door can be opened. When the door is pushed to, it is locked automatically by the bevel.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03102-15 Barrel locks with return spring stainless steel bevel up or down 169 kB

Drawings

Barrel locks with return spring stainless steel bevel up or down

Item selection/filter

Order No.FormForm definitionBB1CD

D1D2HH1Travel
S
LL1L2L3L4CADAcc.PriceOrder
03102-15-07356Abevel up56302,75,5121029,77,351373,520102212 28.32 €
03102-15-17356Bbevel down56302,75,5121029,77,351373,520102212 28.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83