EN
Choose your language

Description

Product description
Positioning bushinges style a locating point for pin type operating and indexing elements and enable these to be securely and precisely engaged herein.

The positioning bushinges for status sensor have a locknut for installing a Ø3 mm sensor into the bushing.
The sensor enables electronic feedback as to whether a pin is located in the positioning bushing or not.
When using several bushinges, it can be determined in which one an operating or indexing element is located.
Material
Positioning bush steel or stainless steel 1.4034.

Locknut brass.
Version
Positioning bushing:
Hardened and black oxidized steel.
Hardened, bright stainless steel.

Locknut nickel-plated.
Note
Matched to mounting bracket 03099.
The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Application
Positioning bushinges in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether the operating or indexing element is in the desired position.
For example, by the styleat adjustment on packaging machines.
Assembly
The sensor is fastened into the bushing using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought