|
|
03096_UIndexing plungers, steel or stainless steel, without collar,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Key ring 1.4310, bright.Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for actuation of the indexing plungers e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote control with bowden cables. A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | D | D1 | D4 | L | L1 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03096-4004 | U | steel | hardened | 4 | M8x1 | 15 | 40 | 21 | 4 | 13 | 1 | 6 | 12 | 03094-90 | | | 5.95 € | | 03096-4105 | U | steel | hardened | 5 | M10x1 | 23 | 52 | 24 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 | | | 5.52 € | | 03096-4206 | U | steel | hardened | 6 | M12x1,5 | 23 | 57 | 28 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 | | | 5.97 € | | 03096-4308 | U | steel | hardened | 8 | M16x1,5 | 28 | 72 | 36 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 | | | 7.20 € | | 03096-4410 | U | steel | hardened | 10 | M20x1,5 | 28 | 78 | 40 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 | | | 10.66 € | | 03096-04004 | U | stainless steel | hardened | 4 | M8x1 | 15 | 40 | 21 | 4 | 13 | 1 | 6 | 12 | 03094-90 | | | 10.55 € | | 03096-04105 | U | stainless steel | hardened | 5 | M10x1 | 23 | 52 | 24 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 | | | 10.06 € | | 03096-04206 | U | stainless steel | hardened | 6 | M12x1,5 | 23 | 57 | 28 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 | | | 11.42 € | | 03096-04308 | U | stainless steel | hardened | 8 | M16x1,5 | 28 | 72 | 36 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 | | | 13.52 € | | 03096-04410 | U | stainless steel | hardened | 10 | M20x1,5 | 28 | 78 | 40 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 | | | 19.80 € | | 03096-14004 | U | stainless steel | not hardened | 4 | M8x1 | 15 | 40 | 21 | 4 | 13 | 1 | 6 | 12 | 03094-90 | | | 10.55 € | | 03096-14105 | U | stainless steel | not hardened | 5 | M10x1 | 23 | 52 | 24 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 | | | 10.06 € | | 03096-14206 | U | stainless steel | not hardened | 6 | M12x1,5 | 23 | 57 | 28 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 | | | 11.42 € | | 03096-14308 | U | stainless steel | not hardened | 8 | M16x1,5 | 28 | 72 | 36 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 | | | 13.52 € | | 03096-14410 | U | stainless steel | not hardened | 10 | M20x1,5 | 28 | 78 | 40 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 | | | 19.80 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|