norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, stainless steel, Form B 169 kB

Drawings

Indexing plungers, stainless steel, Form B

Item selection/filter

Overview of items (compressed)
Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-002903Bstainless steelhardened3M6x0,751434,5125103,58100,84,510 17.00 €
03089-002004Bstainless steelhardened4M8x1184315613410131612  16.18 €
03089-002105Bstainless steelhardened5M10x1215017715513171,3512  15.46 €
03089-002206Bstainless steelhardened6M12x1,5255920817614191,8614  18.12 €
03089-002308Bstainless steelhardened8M16x1,53377261023819242,31535  24.20 €
03089-002410Bstainless steelhardened10M20x1,533832812251022302,81534 31.04 €
03089-002412Bstainless steelhardened12M20x1,533872814251222302,81539 43.95 €
03089-002516Bstainless steelhardened16M24x2401063218281627363,22046 49.94 €
03089-112903Bstainless steelnot hardened3M6x0,751434,5125103,58100,84,510 17.00 €
03089-112004Bstainless steelnot hardened4M8x1184315613410131612  16.18 €
03089-112105Bstainless steelnot hardened5M10x1215017715513171,3512  15.46 €
03089-112206Bstainless steelnot hardened6M12x1,5255920817614191,8614  18.12 €
03089-112308Bstainless steelnot hardened8M16x1,53377261023819242,31535  24.20 €
03089-112410Bstainless steelnot hardened10M20x1,533832812251022302,81534 31.04 €
03089-112412Bstainless steelnot hardened12M20x1,533872814251222302,81539 43.95 €
03089-112516Bstainless steelnot hardened16M24x2401063218281627363,22046 49.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83