norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, stainless steel, Form A 155 kB

Drawings

Indexing plungers, stainless steel, Form A

Item selection/filter

Overview of items (compressed)
Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-001903Astainless steelhardened3M6x0,751434,5125103,580,84,510 15.94 €
03089-001004Astainless steelhardened4M8x11843156134101612  15.18 €
03089-001105Astainless steelhardened5M10x12150177155131,3512  14.43 €
03089-001206Astainless steelhardened6M12x1,52559208176141,8614  17.03 €
03089-001308Astainless steelhardened8M16x1,533772610238192,31535  22.60 €
03089-001410Astainless steelhardened10M20x1,5338328122510222,81534 29.97 €
03089-001412Astainless steelhardened12M20x1,5338728142512222,81539 42.48 €
03089-001516Astainless steelhardened16M24x24010632182816273,22046 48.27 €
03089-111903Astainless steelnot hardened3M6x0,751434,5125103,580,84,510 15.94 €
03089-111004Astainless steelnot hardened4M8x11843156134101612  15.18 €
03089-111105Astainless steelnot hardened5M10x12150177155131,3512  14.43 €
03089-111206Astainless steelnot hardened6M12x1,52559208176141,8614  17.03 €
03089-111308Astainless steelnot hardened8M16x1,533772610238192,31535  22.60 €
03089-111410Astainless steelnot hardened10M20x1,5338328122510222,81534 29.97 €
03089-111412Astainless steelnot hardened12M20x1,5338728142512222,81539 42.48 €
03089-111516Astainless steelnot hardened16M24x24010632182816273,22046 48.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83