norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut 202 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-2903Bsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 7.58 €
03089-2004Bsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  6.82 €
03089-2105Bsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  7.21 €
03089-2206Bsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  8.00 €
03089-2308Bsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  10.43 €
03089-2410Bsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 10.71 €
03089-2412Bsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 14.72 €
03089-2516Bsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 20.42 €
03089-290384Bsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 7.58 €
03089-200484Bsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 6.82 €
03089-210584Bsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 7.21 €
03089-220684Bsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 8.00 €
03089-230884Bsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 10.43 €
03089-241084Bsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 10.71 €
03089-241284Bsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 14.72 €
03089-251684Bsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 20.42 €
03089-02903Bstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 12.91 €
03089-02004Bstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  10.99 €
03089-02105Bstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  12.33 €
03089-02206Bstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  14.50 €
03089-02308Bstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  18.39 €
03089-02410Bstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 19.17 €
03089-02412Bstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 28.11 €
03089-02516Bstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 39.94 €
03089-0290384Bstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 12.91 €
03089-0200484Bstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 10.99 €
03089-0210584Bstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 12.33 €
03089-0220684Bstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 14.50 €
03089-0230884Bstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 18.39 €
03089-0241084Bstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 19.17 €
03089-0241284Bstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 28.11 €
03089-0251684Bstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 39.94 €
03089-12903Bstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 12.91 €
03089-12004Bstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  10.99 €
03089-12105Bstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  12.33 €
03089-12206Bstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  14.50 €
03089-12308Bstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  18.39 €
03089-12410Bstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 19.17 €
03089-12412Bstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 28.11 €
03089-12516Bstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 39.94 €
03089-1290384Bstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 12.91 €
03089-1200484Bstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 10.99 €
03089-1210584Bstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 12.33 €
03089-1220684Bstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 14.50 €
03089-1230884Bstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 18.39 €
03089-1241084Bstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 19.17 €
03089-1241284Bstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 28.11 €
03089-1251684Bstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 39.94 €
03089-62903Bstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 15.50 €
03089-62004Bstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 13.19 €
03089-62105Bstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 14.79 €
03089-62206Bstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 17.40 €
03089-62308Bstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 22.07 €
03089-62410Bstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 23.00 €
03089-62412Bstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 29.51 €
03089-62516Bstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 43.93 €
03089-6290384Bstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 15.50 €
03089-6200484Bstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 13.19 €
03089-6210584Bstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 14.79 €
03089-6220684Bstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 17.40 €
03089-6230884Bstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 22.07 €
03089-6241084Bstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 23.00 €
03089-6241284Bstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 29.51 €
03089-6251684Bstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 43.93 €
03089-72903Bstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 15.50 €
03089-72004Bstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 13.19 €
03089-72105Bstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 14.79 €
03089-72206Bstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 17.40 €
03089-72308Bstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 22.07 €
03089-72410Bstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 23.00 €
03089-72412Bstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 29.51 €
03089-72516Bstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 43.93 €
03089-7290384Bstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 15.50 €
03089-7200484Bstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 13.19 €
03089-7210584Bstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 14.79 €
03089-7220684Bstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 17.40 €
03089-7230884Bstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 22.07 €
03089-7241084Bstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 23.00 €
03089-7241284Bstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 29.51 €
03089-7251684Bstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 43.93 €