norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
Threaded sleeve and indexing pin free-cutting steel

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034.

Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.
Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_AP Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock 192 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock

Item selection/filter

Overview of items (compressed)
Order No.Main
material
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-91903steelAP3M6x0,751431,5125103,580,84,510 8.10 €
03089-91004steelAP4M8x11838,5156134101612 7.67 €
03089-91105steelAP5M10x12143,5177155131,3512 7.29 €
03089-91206steelAP6M12x1,52551,7208176141,8614 8.12 €
03089-91308steelAP8M16x1,533682610238192,31535 10.80 €
03089-91410steelAP10M20x1,5337428122510222,81534 15.39 €
03089-91412steelAP12M20x1,5337828142512222,81539 16.91 €
03089-91516steelAP16M24x2409632182816273,22046 19.22 €
03089-091903stainless steelAP3M6x0,751431,5125103,580,84,510 14.06 €
03089-091004stainless steelAP4M8x11838,5156134101612 13.37 €
03089-091105stainless steelAP5M10x12143,5177155131,3512 12.77 €
03089-091206stainless steelAP6M12x1,52551,7208176141,8614 14.98 €
03089-091308stainless steelAP8M16x1,533682610238192,31535 20.01 €
03089-091410stainless steelAP10M20x1,5337428122510222,81534 33.04 €
03089-091412stainless steelAP12M20x1,5337828142512222,81539 36.33 €
03089-091516stainless steelAP16M24x2409632182816273,22046 41.30 €