|
|
03089_AIndexing plungers, steel or stainless steel with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-21903 | A | steel | hardened | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 | 5 | 8 | 0,8 | 4,5 | 12 | | | 7.79 € | | 03089-21004 | A | steel | hardened | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 15 | | | 7.05 € | | 03089-21105 | A | steel | hardened | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 5 | 16 | | | 7.46 € | | 03089-21206 | A | steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 | 9 | 14 | 1,8 | 6 | 18 | | | 8.23 € | | 03089-21308 | A | steel | hardened | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 45 | | | 10.64 € | | 03089-21410 | A | steel | hardened | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 | 15 | 22 | 2,8 | 15 | 43 | | | 10.80 € | | 03089-21412 | A | steel | hardened | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 | 18 | 22 | 2,8 | 15 | 51 | | | 15.25 € | | 03089-21516 | A | steel | hardened | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 | 24 | 27 | 3,2 | 20 | 60 | | | 20.21 € | | 03089-201903 | A | stainless steel | hardened | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 | 5 | 8 | 0,8 | 4,5 | 12 | | | 12.70 € | | 03089-201004 | A | stainless steel | hardened | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 15 | | | 10.83 € | | 03089-201105 | A | stainless steel | hardened | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 5 | 16 | | | 12.11 € | | 03089-201206 | A | stainless steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 | 9 | 14 | 1,8 | 6 | 18 | | | 14.28 € | | 03089-201308 | A | stainless steel | hardened | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 45 | | | 18.99 € | | 03089-201410 | A | stainless steel | hardened | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 | 15 | 22 | 2,8 | 15 | 43 | | | 19.44 € | | 03089-201412 | A | stainless steel | hardened | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 | 18 | 22 | 2,8 | 15 | 51 | | | 28.51 € | | 03089-201516 | A | stainless steel | hardened | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 | 24 | 27 | 3,2 | 20 | 60 | | | 40.50 € | | 03089-211903 | A | stainless steel | not hardened | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 | 5 | 8 | 0,8 | 4,5 | 12 | | | 12.70 € | | 03089-211004 | A | stainless steel | not hardened | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 15 | | | 10.83 € | | 03089-211105 | A | stainless steel | not hardened | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 5 | 16 | | | 12.11 € | | 03089-211206 | A | stainless steel | not hardened | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 | 9 | 14 | 1,8 | 6 | 18 | | | 14.28 € | | 03089-211308 | A | stainless steel | not hardened | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 45 | | | 18.99 € | | 03089-211410 | A | stainless steel | not hardened | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 | 15 | 22 | 2,8 | 15 | 43 | | | 19.44 € | | 03089-211412 | A | stainless steel | not hardened | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 | 18 | 22 | 2,8 | 15 | 51 | | | 28.51 € | | 03089-211516 | A | stainless steel | not hardened | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 | 24 | 27 | 3,2 | 20 | 60 | | | 40.50 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|