norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, short version, Form D 164 kB

Drawings

Indexing plungers, short version, Form D

Item selection/filter

Overview of items (compressed)
Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-8903Dsteelhardened3M6x0,751425,5653,58100,8410 9.68 €
03089-8004Dsteelhardened4M8x11829,566410131412  9.23 €
03089-8105Dsteelhardened5M10x12134,587513171,3512  8.80 €
03089-8206Dsteelhardened6M12x1,52541,7108614191,8614  9.49 €
03089-8308Dsteelhardened8M16x1,533541210819242,31428  11.34 €
03089-8410Dsteelhardened10M20x1,5336115121022302,81532 18.41 €
03089-18903Dstainless steelnot hardened3M6x0,751425,5653,58100,8410 14.16 €
03089-18004Dstainless steelnot hardened4M8x11829,566410131412  13.50 €
03089-18105Dstainless steelnot hardened5M10x12134,587513171,3512  12.88 €
03089-18206Dstainless steelnot hardened6M12x1,52541,7108614191,8614  15.12 €
03089-18308Dstainless steelnot hardened8M16x1,533541210819242,31428  20.39 €
03089-18410Dstainless steelnot hardened10M20x1,5336115121022302,81532 38.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83