norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
Threaded sleeve and indexing pin steel.

Stainless steel version:
Indexing pin not hardened:
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_AP Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock 196 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock

Item selection/filter

Overview of items (compressed)
Order No.Main
material
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-95903steelAP3M6x0,751425,5653,580,8410 8.46 €
03089-95004steelAP4M8x11829,5664101412 8.05 €
03089-95105steelAP5M10x12134,5875131,3512 7.67 €
03089-95206steelAP6M12x1,52541,71086141,8614 8.34 €
03089-95308steelAP8M16x1,5335412108192,31428 10.43 €
03089-95410steelAP10M20x1,53361151210222,81532 15.82 €
03089-195903stainless steelAP3M6x0,751425,5653,580,8410 14.38 €
03089-195004stainless steelAP4M8x11829,5664101412 13.73 €
03089-195105stainless steelAP5M10x12134,5875131,3512 13.06 €
03089-195206stainless steelAP6M12x1,52541,71086141,8614 15.47 €
03089-195308stainless steelAP8M16x1,5335412108192,31428 20.30 €
03089-195410stainless steelAP10M20x1,53361151210222,81532 33.87 €