norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Ball lock pins with mushroom grip self-locking, stainless steel, adjustable
03418-10

Ball lock pins with mushroom grip self-locking, stainless...

go back

Item description/product images

DescriptionMaterial:Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4305 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.
Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
The length range is infinitely adjustable using the locknut and adjusting nut. This enables play-free positioning on the workpiece.
Shear force double shear (F) = S · τ aB max.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03418 Ball lock pins with mushroom grip, stainless steel self-locking, adjustable 199 kB
 Datasheet 03418-10 Ball lock pins with mushroom grip self-locking, stainless steel, adjustable 199 kB

Drawings

Ball lock pins with mushroom grip self-locking, stainless steel, adjustable

Item selection/filter

Order No.Main
colour
D

D1D2D3LL1L2L3Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03418-10-01905010-1955,5112-105,9258515 25.12 €
03418-10-01905015-1955,5117-155,9258515 25.12 €
03418-10-01905020-1955,51112-205,9258515 25.12 €
03418-10-01905025-1955,51117-255,9258515 25.12 €
03418-10-01905030-1955,51122-305,9258515 25.78 €
03418-10-01906010-1966,85112-106,8258622 25.24 €
03418-10-01906015-1966,85117-156,8258622 25.24 €
03418-10-01906020-1966,851112-206,8258622 25.24 €
03418-10-01906025-1966,851117-256,8258622 25.24 €
03418-10-01906030-1966,851122-306,8258622 25.24 €
03418-10-01906035-1966,851127-356,8258622 25.24 €
03418-10-01906040-1966,851132-406,8258622 25.24 €
03418-10-01906045-1966,851137-456,8258622 25.24 €
03418-10-01906050-1966,851142-506,8258622 25.24 €
03418-10-02508020-2589,51410-207,83310838 26.69 €
03418-10-02508025-2589,51415-257,83310838 26.69 €
03418-10-02508030-2589,51420-307,83310838 28.14 €
03418-10-02508035-2589,51425-357,83310838 28.14 €
03418-10-02508040-2589,51430-407,83310838 28.14 €
03418-10-02508045-2589,51435-457,83310838 28.14 €
03418-10-02508050-2589,51440-507,83310838 28.14 €
03418-10-02510020-2510121410-208,933101060 32.97 €
03418-10-02510025-2510121415-258,933101060 32.97 €
03418-10-02510030-2510121420-308,933101060 33.87 €
03418-10-02510035-2510121425-358,933101060 33.87 €
03418-10-02510040-2510121430-408,933101060 33.87 €
03418-10-02510045-2510121435-458,933101060 33.87 €
03418-10-02510050-2510121440-508,933101060 33.87 €
03418-10-02510060-2510121450-608,933101060 34.90 €
03418-10-03512025-351214,52213-259,939,5121286 34.66 €
03418-10-03512030-351214,52218-309,939,5121286 35.56 €
03418-10-03512035-351214,52623-359,939,5121286 35.56 €
03418-10-03512040-351214,52628-409,939,5121286 35.56 €
03418-10-03512045-351214,52233-459,939,5121286 35.56 €
03418-10-03512050-351214,52238-509,939,5121286 35.56 €
03418-10-03512060-351214,52248-609,939,5121286 36.47 €
03418-10-03512070-351214,52258-709,939,5121286 36.47 €
03418-10-03512080-351214,52268-809,939,5121286 37.38 €
03418-10-03516030-3516192218-3013,139,51216153 49.32 €
03418-10-03516035-3516192223-3513,139,51216153 49.32 €
03418-10-03516040-3516192228-4013,139,51216153 49.32 €
03418-10-03516045-3516192233-4513,139,51216153 49.32 €
03418-10-03516050-3516192238-5013,139,51216153 49.32 €
03418-10-03516060-3516192248-6013,139,51216153 51.87 €
03418-10-03516070-3516192258-7013,139,51216153 51.87 €
03418-10-03516080-3516192268-8013,139,51216153 53.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83