norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip, and push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel.
Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushing for ball lock pins 03197Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415_A Ball lock pins, stainless steel, with high shear strength, Form A 166 kB

Drawings

Ball lock pins, stainless steel, with high shear strength, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-011205010A11,555,510105,92515,911524 15.05 €
03415-011205015A11,555,510155,92520,911524 15.05 €
03415-011205020A11,555,510205,92525,911524 15.05 €
03415-011205025A11,555,510255,92530,911524 15.05 €
03415-011205030A11,555,510305,92535,911524 15.97 €
03415-011206010A11,566,8510106,82516,811635 15.32 €
03415-011206015A11,566,8510156,82521,811635 15.32 €
03415-011206020A11,566,8510206,82526,811635 15.32 €
03415-011206025A11,566,8510256,82531,811635 15.32 €
03415-011206030A11,566,8510306,82536,811635 16.97 €
03415-011206035A11,566,8510356,82541,811635 16.97 €
03415-011206040A11,566,8510406,82546,811635 16.97 €
03415-011206045A11,566,8510456,82551,811635 16.97 €
03415-011206050A11,566,8510506,82556,811635 16.97 €
03415-011508020A15,589,513,5207,83327,815863 16.38 €
03415-011508025A15,589,513,5257,83332,815863 16.38 €
03415-011508030A15,589,513,5307,83337,815863 18.35 €
03415-011508035A15,589,513,5357,83342,815863 18.35 €
03415-011508040A15,589,513,5407,83347,815863 18.35 €
03415-011508045A15,589,513,5457,83352,815863 18.35 €
03415-011508050A15,589,513,5507,83357,815863 18.35 €
03415-011510020A15,5101213,5208,93328,91510100 25.07 €
03415-011510025A15,5101213,5258,93333,91510100 25.07 €
03415-011510030A15,5101213,5308,93338,91510100 26.19 €
03415-011510035A15,5101213,5358,93343,91510100 26.19 €
03415-011510040A15,5101213,5408,93348,91510100 26.19 €
03415-011510045A15,5101213,5458,93353,91510100 26.19 €
03415-011510050A15,5101213,5508,93358,91510100 26.19 €
03415-011510060A15,5101213,5608,93368,91510100 27.70 €
03415-012112025A221214,520259,939,534,92112144 25.52 €
03415-012112030A221214,520309,939,539,92112144 26.59 €
03415-012112035A221214,520359,939,544,92112144 26.59 €
03415-012112040A221214,520409,939,549,92112144 26.59 €
03415-012112045A221214,520459,939,554,92112144 26.59 €
03415-012112050A221214,520509,939,559,92112144 26.59 €
03415-012112060A221214,520609,939,569,92112144 28.04 €
03415-012112070A221214,520709,939,579,92112144 28.04 €
03415-012112080A221214,520809,939,589,92112144 29.30 €
03415-012116030A221619203013,139,543,12116257 45.48 €
03415-012116035A221619203513,139,548,12116257 45.48 €
03415-012116040A221619204013,139,553,12116257 45.48 €
03415-012116045A221619204513,139,558,12116257 45.48 €
03415-012116050A221619205013,139,563,12116257 45.61 €
03415-012116060A221619206013,139,573,12116257 49.12 €
03415-012116070A221619207013,139,583,12116257 49.12 €
03415-012116080A221619208013,139,593,12116257 51.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2022 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83