norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Bright.Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415-05_A Ball lock pins, lockable with grip hollow 201 kB

Drawings

Ball lock pins, lockable with grip hollow

Item selection/filter

Order No.FormForm-TypeDD1D2D3LL1L2L5L6SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-05-002208020AWith recessed grip2289,520207,849,227,82821838 27.78 €
03415-05-002208025AWith recessed grip2289,520257,849,232,82821838 27.78 €
03415-05-002208030AWith recessed grip2289,520307,849,237,82821838 31.03 €
03415-05-002208035AWith recessed grip2289,520357,849,242,82821838 31.03 €
03415-05-002208040AWith recessed grip2289,520407,849,247,82821838 31.03 €
03415-05-002208045AWith recessed grip2289,520457,849,252,82821838 31.03 €
03415-05-002208050AWith recessed grip2289,520507,849,257,82821838 31.03 €
03415-05-002210020AWith recessed grip22101220208,949,228,928211060 38.18 €
03415-05-002210025AWith recessed grip22101220258,949,233,928211060 38.18 €
03415-05-002210030AWith recessed grip22101220308,949,238,928211060 40.18 €
03415-05-002210035AWith recessed grip22101220358,949,243,928211060 40.18 €
03415-05-002210040AWith recessed grip22101220408,949,248,928211060 40.18 €
03415-05-002210045AWith recessed grip22101220458,949,253,928211060 40.18 €
03415-05-002210050AWith recessed grip22101220508,949,258,928211060 40.18 €
03415-05-002210060AWith recessed grip22101220608,949,268,928211060 42.30 €
03415-05-002212025AWith recessed grip221214,520259,949,234,928211286 34.87 €
03415-05-002212030AWith recessed grip221214,520309,949,239,928211286 36.41 €
03415-05-002212035AWith recessed grip221214,520359,949,244,928211286 36.41 €
03415-05-002212040AWith recessed grip221214,520409,949,249,928211286 36.41 €
03415-05-002212045AWith recessed grip221214,520459,949,254,928211286 36.41 €
03415-05-002212050AWith recessed grip221214,520509,949,259,928211286 36.41 €
03415-05-002212060AWith recessed grip221214,520609,949,269,928211286 38.09 €
03415-05-002212070AWith recessed grip221214,520709,949,279,928211286 39.01 €
03415-05-002212080AWith recessed grip221214,520809,949,289,928211286 39.01 €
03415-05-002216030AWith recessed grip221619203013,151,243,1282116153 54.13 €
03415-05-002216035AWith recessed grip221619203513,151,248,1282116153 54.13 €
03415-05-002216040AWith recessed grip221619204013,151,253,1282116153 54.13 €
03415-05-002216045AWith recessed grip221619204513,151,258,1282116153 54.13 €
03415-05-002216050AWith recessed grip221619205013,151,263,1282116153 54.13 €
03415-05-002216060AWith recessed grip221619206013,151,273,1282116153 58.35 €
03415-05-002216070AWith recessed grip221619207013,151,283,1282116153 58.35 €
03415-05-002216080AWith recessed grip221619208013,151,293,1282116153 61.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83