norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating bushes, stainless steel for status sensor, Form A, full thread
03197-16_A

Locating bushes, stainless steel for status sensor, Form A, full...

go back

Item description/product images

DescriptionProduct description:Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.

The locating bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush. The sensor enables electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
Material:Locating bush stainless steel 1.4305.
Locknut brass.
Version:Locating bush bright.
Locknut nickel-plated.
Note:The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Application:Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03197-16_A Locating bushes, stainless steel for status sensor, Form A, full thread 355 kB
 Mounting instructions 56,8 kB

Drawings

Locating bushes, stainless steel for status sensor, Form A, full thread

Item selection/filter

Order No.FormForm-TypeD

D2D3D4HH1H2H3H4H5MNTSWCADAcc.PriceOrder
03197-16-1105120Afull thread5693254101,516,24M121,51,55 22.99 €
03197-16-1106160Afull thread67,512325510217,14M16225 24.27 €
03197-16-1108160Afull thread810123255103,118,14M16225 24.27 €
03197-16-1110240Afull thread10131833068417,24M242,535 26.82 €
03197-16-1112240Afull thread121518330684,818,24M242,535 26.82 €
03197-16-1116300Afull thread162024335811624,24M302,535 28.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83