Item description/product images

Description Material: Sleeve steel grade 5.8.
Thrust pin POM.
Spring steel grade D.
Version: Black oxidised. Drawing reference:
1) grub screw glued in

Drawings

Spring plungers with hexagon socket and thrust pin, standard spring force
Spring plungers with hexagon socket and thrust pin, standard spring force

Item selection/filter

Order No.

DD1LHTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
assembly key
CAD Acc. Price Order
03050-03M31101,51,510,40,70,5303040-903  2.48 €
03050-04M41,5151,520,60,61,351603040-904  1.93 €
03050-05M52,4182,320,80,81,562003040-905  1.85 €
03050-06M62,7202,52,511272003040-906  1.93 €
03050-08M83,522331,41,22,593503040-908  2.23 €
03050-10M1042233,51,41,6393503040-910  2.67 €
03050-12M1262845224125503040-912  3.40 €
03050-16M167,532562,52,554510003040-916  4.09 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83