Item description/product images

Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after 3rd use
ca. Nm
CADAcc.PriceOrder
03031-03M31,5940,41,51,530,10,07 2.14 €
03031-04M42,51050,824100,180,12 1.84 €
03031-05M531460,92,56110,120,08 1.81 €
03031-06M63,5157139130,440,21 1.75 €
03031-08M851881,5415301,10,38 2.10 €
03031-10M1062392520351,30,6 2.29 €
03031-12M12826102,56305521,3 3.90 €
03031-16M161033143,58651253,93 5.57 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83