Item description/product images

Description Material: Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock in nylon.
Version: Bright.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after 3rd use
ca. Nm
CAD Acc. Price Order
03026-04M41,8951,50,66200,180,12 2.58 €
03026-05M52,412620,86200,120,08 2.60 €
03026-06M62,7147217200,440,21 2.71 €
03026-08M8416821,215301,10,38 3.42 €
03026-10M104,51992,51,620351,360,62 3.90 €
03026-12M12622103,5230552,111,41 6.19 €
03026-16M168,524144,52,5451003,953,05 8.34 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83