Item description/product images

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured
  • Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured
  • Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured
DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock in nylon.
Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after 3rd use
ca. Nm
CADAcc.PriceOrder
03026-104M41,8951,50,63100,180,12 2.93 €
03026-105M52,412620,83100,120,08 2.98 €
03026-106M62,7147214100,440,21 2.98 €
03026-108M8416821,27151,10,38 3.74 €
03026-110M104,51992,51,69161,360,62 4.21 €
03026-112M12622103,5214262,111,41 6.58 €
03026-116M168,524144,52,522503,953,05 9.23 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83