Item description/product images

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured
  • Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after 3rd use
ca. Nm
CADAcc.PriceOrder
03021-205M52,412620,89250,120,08 1.39 €
03021-206M62,71472111250,440,21 1.41 €
03021-208M8416821,222431,10,38 1.61 €
03021-210M104,51992,51,620541,360,62 1.69 €
03021-212M12622103,5236942,111,41 3.30 €
03021-216M168,524144,52,5601103,993,05 4.82 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83