Item description/product images

Spring plungers with slot and ball, strong spring force, LONG-LOK secured
  • Spring plungers with slot and ball, strong spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03001-203M31,5740,40,4570,10,07 1.59 €
03001-204M42,5950,80,612220,180,12 1.25 €
03001-205M531260,90,819300,120,08 1.25 €
03001-206M63,51471128400,430,21 1.27 €
03001-208M851681,51,247731,090,37 1.53 €
03001-210M10619921,6661001,360,62 1.60 €
03001-212M12822102,52661202,031,36 3.15 €
03001-216M161024143,52,5901803,952,95 4.61 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83