Item description/product images

Indexing plungers without collar, Form M
  • Indexing plungers without collar, Form M
DescriptionMaterial:Steel version:
Indexing pin hardened:
Sleeve1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with bowden cables.
To weld the indexing plungers we recommend inert gas shielded welding with TIG welding equipment.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03098_M Indexing plungers without collar, Form M 138 kB

Drawings

Indexing plungers without collar, Form M

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03098-210503098-0210503098-12105M51221472451,3512
03098-220603098-0220603098-12206M61425562861,8614
03098-230803098-0230803098-12308M81833743682,31535
03098-241003098-0241003098-12410M1022338040102,81534
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83