Item description/product images

Description Material: Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Version: Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note: Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation by e.g. program controlled pneumatic cylinder or by remote control using bowden cables.
A washer is available to aid screwing in the indexing plungers. The washer is placed on the threaded sleeve so that the carrier pins engage in the slot.
On request: Special versions.
Download Here is all the information as a PDF datasheet:
 Datasheet 03096_J Locking bolts without collar, form J 125 kB

Drawings

Locking bolts without collar, form J

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1L2HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
Filter
03096-190303096-0190303096-11903J3M6x0,75M224173,53,50,84,51003094-99
03096-100403096-0100403096-11004J4M8x1M3322174161203094-90
03096-110503096-0110503096-11105J5M10x1M43724851,351203094-91
03096-120603096-0120603096-11206J6M12x1,5M64228861,861403094-92
03096-130803096-0130803096-11308J8M16x1,5M856361282,3153503094-93
03096-141003096-0141003096-11410J10M20x1,5M8624012102,8153403094-94
03096-141203096-0141203096-11412J12M20x1,5M8664212122,8153903094-94
03096-151603096-0151603096-11516J16M24x2M10805014163,2204603094-95
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83