Item description/product images

Indexing plungers stainless steel without collar, Form G
  • Indexing plungers stainless steel without collar, Form G
  • Indexing plungers stainless steel without collar, Form G
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electrolytic-polish.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03093_G Indexing plungers stainless steel without collar, Form G 139 kB

Drawings

Indexing plungers stainless steel without collar, Form G

Overview of items (compressed)

Item selection/filter
Order No.
hardened
Order No.
not hardened
FormDD1D2LL1L2HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
Filter
03093-00190303093-111903G3M6x0,751434,517143,50,84,51003094-99
03093-00100403093-111004G4M8x1184321184161203094-90
03093-00110503093-111105G5M10x12150242151,351203094-91
03093-00120603093-111206G6M12x1,52559282561,861403094-92
03093-00130803093-111308G8M16x1,53377363382,3153503094-93
03093-00141003093-111410G10M20x1,533834033102,8153403094-94
03093-00141203093-111412G12M20x1,533874233122,8153903094-94
03093-00151603093-111516G16M24x2401065040163,2204603094-95
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83