Item description/product images

Description Material: Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version: Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note: Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request: Special versions and spacer rings.
Download Here is all the information as a PDF datasheet:
 Datasheet 03090_A Indexing plungers, Form A 127 kB

Drawings

Indexing plungers, Form A

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03090-110503090-0110503090-11105A5M10x12147177155131,3512
03090-120603090-0120603090-11206A6M12x1,52556208176141,8614
03090-130803090-0130803090-11308A8M16x1,533742610238192,31535
03090-141003090-0141003090-11410A10M20x1,5338028122510222,81534
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83