norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts stainless steel.Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Corrosion resistant.
Option for connecting retaining cable.
Application temperature max. +250 °C.

Shear force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable: 03199-10200
Retaining cable with loop: 03199-...
Key Ring 03199-15/19/23
Bushing for ball lock pins 03197....
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03194 Ball lock pins self-locking, stainless steel 182 kB

Drawings

Ball lock pins self-locking, stainless steel

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
Filter
03194-2305***2555,51410/15/20/25/30626,516/21/26/31/36515
03194-2306***2566,851410/15/20/25/30/35/40/45/50726,517/22/27/32/37/42/47/52/57622
03194-2308***2589,51420/25/30/35/40/45/50826,528/33/38/43/48/53/58838
03194-3110***3310121920/25/30/35/40/45/50/60934,629/34/39/44/49/54/59/691060
03194-3112***331214,51925/30/35/40/45/50/60/70/801034,635/40/45/50/55/60/70/80/901286
03194-3116***3316192030/35/40/45/50/60/70/8013,334,643,3/48,3/53,3/58,3/63,3/73,3/83,3/93,316153
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83