norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:DIN EN ISO 4762 cap screw, grade 8.8, black.
Ball, bright.
Note:The clamping balls with cup enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02408_A Clamping balls with cup for workpiece stabiliser, Form A 144 kB

Drawings

Clamping balls with cup for workpiece stabiliser, Form A

Item selection/filter

Order No.FormSizeD

D1D2D3LL1CADAcc.PriceOrder
02408-125A2525,4M1029182512,2 96.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83