- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- style P: optimum protection against damage to sensitive surfaces
- O-ring for protection against dirt and foreign particles
Description
Material
Body carbon steel.
Ball:
Style P stainless steel with polyurethane surface.
Ball:
Style P stainless steel with polyurethane surface.
Version
Body tempered and black oxidized.
Ball:
Style P polyurethane, Shore hardness 60°.
Ball:
Style P polyurethane, Shore hardness 60°.
Note
The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.
Ball secured against rotation.
style P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolor. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.
Ball secured against rotation.
style P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolor. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.