norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:High-performance ceramic, Cerazur.Version:GroundNote:The flattened Form C can be used to bridge tolerances in hole spacing or to secure the positioned part in one direction only.Advantages:Cerazur is extremely impact and bend resistant. The basis of this material is zirconium oxide. It is a composite metal-ceramic material.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02020-01_C Locating pin ceramic, similar to DIN 6321, Form C 150 kB

Drawings

Locating pin ceramic, similar to DIN 6321, Form C

Item selection/filter

Order No.FormBD1

D2HH1H2H3CADAcc.PriceOrder
02020-01-30607C164760,64 86.94 €
02020-01-30612C1641260,64 104.33 €
02020-01-30810C1,6861090,96 105.98 €
02020-01-30816C1,6861690,96 149.04 €
02020-01-31010C2,51061090,96 107.64 €
02020-01-31018C2,51061890,96 135.79 €
02020-01-31210C2,51261090,96 111.78 €
02020-01-31218C2,51261890,96 143.24 €
02020-01-31613C3,516813121,28 145.73 €
02020-01-31622C3,516822121,28 183.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83