norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuator for position switch, Form A, swivel lever
83450-10_SH

Actuator for position switch, Form A, swivel lever

go back

Item description/product images

DescriptionMaterial:Housing steel, roller plastic.Note:The actuators can be attached to the position switch in 45° increments. This makes an adaptation to the respective approach situation possible at any time.Temperature range:-30 °C to +80 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83450-10_SH Actuator for position switch, Form A, swivel lever 225 kB

Drawings

Actuator for position switch, Form A, swivel lever

Item selection/filter

Order No.FormForm-TypeDrive typeForced opening force
N
Actuation speed
min. (snap action)
mm/min.
Actuation speed
max. (snap action)
m/s.
Lever
positioning
CADAcc.PriceOrder
83450-10-01Aswivel leverEN 50047>40101adjustable in 15° increments 18.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83