- Simple and quick actuator adjustment by 45° on the position switch
- Forced break force > 40 N
- High actuation speed
Description
Material
Housing and thrust pin plastic.
Note
The actuators can be attached to the position switch in 45° increments. This makes an adaptation to the respective approach situation possible at any time.
Temperature range
-30 °C up to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.