norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis base plate for general clamping, system size 80 mm
42202

UNILOCK 5-axis base plate for general clamping, system size 80...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis baseplates for general clamping fit onto machine tables with grid hole systems or in T-slots, or onto grid hole tooling plates. Due to their robust construction, these elevated devices are ideal as a base supports for large and heavy workpieces. The arrangement of the fastening slots facilitates flexible adaptation to the workpiece and the machine table.
Wider T-slot spacings can be achieved with the larger version.
In the small version, the fastening slots are open for improved chip evacuation.
Advantages:Stable base structure for mounting the 5-axis basic modules for clamping large and heavy workpieces.
Rapid fastening of the base plates onto a machine table due to a large number of fastening slots.
Flexible positioning of the workpieces on the machine table.
Drawing reference:
Form GA: large version
Form KA: small version
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42202 UNILOCK 5-axis base plate for general clamping, system size 80 mm 252 kB

Drawings (total overview)

UNILOCK 5-axis base plate for general clamping, system size 80 mm

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm

More information

Drawings

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm

Item selection/filter

Order No.

Version 2LBHFastening holeweight
kg
CADAcc.PriceOrder
42202-25027005021large version269,525050max. M2014.7 778.55 €

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm

More information

Drawings

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm

Item selection/filter

Order No.

Version 2LBHFastening holeweight
kg
CADAcc.PriceOrder
42202-23523505025small version23523550max. M2415.3 685.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83