norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis clamping bolts for fastening to workpieces size 80 mm
42210

UNILOCK 5-axis clamping bolts for fastening to workpieces size...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNILOCK 5-axis clamping bolt is suitable for clamping and positioning the workpiece. Clamping bolts are screwed onto the workpiece and positioned on the basic module or add-on module. Using the locating bolts (42212, 42213), the clamping bolts are screwed onto the workpiece.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42210 UNILOCK 5-axis clamping bolts for fastening to workpieces size 80 mm 238 kB
 Technical information for modular clamping system 80 7,9 MB

Drawings

UNILOCK 5-axis clamping bolts for fastening to workpieces size 80 mm

Item selection/filter

Order No.

FormD1D2CADAcc.PriceOrder
42210-12A1218,4 102.76 €
42210-16A1621,1 102.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2023 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83