norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis collet adapter size 80 mm
42204

UNILOCK 5-axis collet adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis collet adapter is suitable for clamping round workpieces. Standard collets with the ER 40 designation can be used. Clamping up to D=26 mm. Supplied with adjustable length stop but without collets. The collet adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42204 UNILOCK 5-axis collet adapter size 80 mm 243 kB

Drawings

UNILOCK 5-axis collet adapter size 80 mm

Item selection/filter

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2023 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83