- Basic element for large and heavy workpieces
- Can be flexibly adjusted to the workpiece
- Can be adapted to machine tables with grid holes or T-slots
Description
Material
Steel.
Version
Main body oxidized.
Contact faces case-hardened and ground.
Contact faces case-hardened and ground.
Note
The UNILOCK 5-axis baseplates for general clamping fit onto machine tables with grid hole systems or in T-slots, or onto grid hole tooling plates. Due to their robust construction, these elevated devices are ideal as a base supports for large and heavy workpieces. The arrangement of the fastening slots facilitates flexible adaptation to the workpiece and the machine table.
Wider T-slot spacings can be achieved with the larger version.
In the small version, the fastening slots are open for improved chip evacuation.
Wider T-slot spacings can be achieved with the larger version.
In the small version, the fastening slots are open for improved chip evacuation.
Advantages
Stable base structure for mounting the 5-axis basic modules for clamping large and heavy workpieces.
Rapid fastening of the base plates onto a machine table due to a large number of fastening slots.
Flexible positioning of the workpieces on the machine table.
Rapid fastening of the base plates onto a machine table due to a large number of fastening slots.
Flexible positioning of the workpieces on the machine table.
Drawing reference
Style GA: large version
Style KA: small version
Style KA: small version
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.