norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis base plate for general clamping, system size 80 mm
42202

UNILOCK 5-axis base plate for general clamping, system size 80...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis base plates for general clamping are adapted directly to subplates with grid holes or T-slots or tooling plates. Due to their sturdy construction, these risers are ideal as base elements for large and heavy workpieces. The layout of the fastening keyways allows for a flexible adjustment to the workpiece.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42202 UNILOCK 5-axis base plate for general clamping, system size 80 mm 252 kB
 Technical information for modular clamping system 80 7,9 MB

Drawings (total overview)

UNILOCK 5-axis base plate for general clamping, system size 80 mm

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm

More information

Drawings

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm

Item selection/filter

Order No.

Version 2Hweight
kg
CADAcc.PriceOrder
42202-25027005021large version5014.7 778.55 €

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm

More information

Drawings

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm

Item selection/filter

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2023 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83