norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance
41501-05_D

Wedge clamps with fixed jaw for multi-clamping system, Form D,...

go back

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:These wedge clamps can only be used in conjunction with the clamping rail 41500 for multiple clamping.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Advantages:The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.Supplied withWedge clamps
Fastening screws.
Slot keys.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41501-05_D Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance 181 kB

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H3D
Internal
thread
D1G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-05-0500412D758150253012,53,5M5M6M12x30M12x253085 217.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2023 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83