norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Clamping technology from norelem: Precision three-jaw chuck

go back
Clamping technology from norelem: Precision three-jaw chuck
Users profit from highest precision with a low clamping force
Workpieces can be easily held externally or internally with this new precision three-jaw chuck from norelem. They were specially developed for applications that require high precision with low clamping forces. This makes them ideal for holding tasks in e.g. measuring technology or laser labelling.

With a concentricity of ± 0.03 mm, a circular runout of ± 0.01 mm and a repeat clamping precision of ± 0.01 mm, the new precision three-jaw chuck from norelem offers excellent values. They are available in four sizes with diameters of 50 mm, 64 mm, 104 mm and 160 mm. The compact design and the use of aluminium for the bodies of the 104 mm and 160 mm sizes make them light and ergonomic. The bodies of the 50 mm and 64 mm chucks are made from steel. The jaws of all sizes are made from hardened steel.

The jaws are moved and tightened by simply turning the clamping ring by by hand or using the supplied lever. The hardened jaws are stepped ID jaws that can be reversed. The jaw number is marked on the top and bottom of each jaw and this number must match the number marked on the matching slot on the chuck body.
norelem also supplies different sized pins as an accessory to these chucks. The pins fit into the holes on the top faces of the jaws and are for holding small parts in a raised position. This makes all faces of a workpiece accessible for e.g. measuring or marking. The chuck can be fixed in place using the thread on the rear side.
Precision three-jaw chuck manual operation
Precision three-jaw chuck manual operation
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83