Interview with Mr Schöller

go back
With norelem on the Grand Prix circuit
The Formula Student, 2011
70 students, 80 norelem elements. One racing car. A success story.
Featuring optimised technology and improved design, this racing car faced a hand-picked jury which selects the best all-round package from the best student teams at the "Formula Student" competition. Every year, the international construction and design competitions prove to the public just how exciting and innovative the art of engineering can be.
In 2011 norelem again supported young student engineers at the University of Applied Sciences in Esslingen in designing and constructing "Stallardo".
Interview with Mr Schöller,
Student at the University of Applied Sciences in Esslingen and Engineering Project Manager for the Stallardo Esslingen racing team
Stallardo des Rennstalls der Hochschule Esslingen
Since 2010, norelem has supported the student racing team project based in Esslingen, Germany. Here are just some of the experiences of students with norelem elements.
Claus F. Schöller
Engineering Project Manager
Racing team in Esslingen
Claus F. Schöller Projektleiter Technik Rennstall Esslingen mit norelem Katalog
Rennstall der Hochschule Esslingen Logo
» Go to homepage
"40 cylinder head bolts were fastened onto the chassis and frame in the Stallardo ’10 and Stallardo ’11. We were looking for suitable bolts in quality class 12.9 – the quality had to be excellent, that's why norelem was the right partner".

Cylinder head bolts
with cap
07534-08X40

Zylinderkopfschraube verbaut im Rennwagen des Formula Student Teams Stallardo
We fitted the cardan joint into the steering column. We actually planned to install a double cardan joint. After we installed the double cardan joint, we noticed there was too much play and so we opted for 2 single cardan joints. We then did some re-tuning to reduce the weight: we drilled holes through the cardan joint! It was still stable and ran perfectly“.

Double cardan joints
23407-12086

norelem Wellengelenk verbaut im Rennwagen von Stallardo
"We protected our cardan joints by deploying a rubber cover from norelem. The cardan joint is thus protected from dust, lubricants do not leak and the protective cover also helps to keep the joint in position“.

Protective rubber covers
for ball and socket joints
23414-24

Gummi-Schutzhüllen für Kugel- und Kreuzgelenke Stallardo
"We fitted 4 rubber-metal buffers onto the tank. The tank cannot be connected to the car's body as this can cause the body to twist and distort while driving and can damage the tank (vibration fractures)“.

Rubber buffers
type A
26100-03001555

Claus F. Schöller Projektleiter Technik Rennstall Esslingen mit Gummipuffer
"In the Stallardo ’11, we fitted flat nuts to reduce the weight. That was ideal for our purposes“.

Flat nuts
06120

Stallardo 11 der Hochschule Esslingen für Formula Student
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83