FaSTDa F12

go back
Start your engines for Formula Student, 2012
It will take place again on 31 July 2012: the Formula Student at the Hockheimring track. More than 100 teams from 20 countries will start up their self-developed sports cars. This year we are supporting the "FaSTDA" from Darmstadt Technical University with design ideas and standard parts from the BIG GREEN BOOK. The racing car is running with locating bolts from norelem. They are used to connect the undercarriage to the frame. Transverse control arms, tie rods, springs and dampers are then fastened with the locating bolts in holders provided for them on the frame. The mobility of the vehicle is thus guaranteed via the connection with the locating bolts.
Rennstall FaSTDa von der Hochschule Darmstadt bei Formula Student
This year norelem is supporting the "FasDTDa" team
Formula Student Team Darmstadt FaSTDa
The FaStTDA team is competing with the F12, a refinement of the 2011 model (internal combustion engine). The panelling made of glass fibre-reinforced composite material is new this year. The team is driving a completely new electric car (E12) parallel this year. The roll-out is scheduled for 21 June 2012 in Darmstadt.
norelem wishes the up-and-coming designers much success in the 2012 season!

Darmstadt FASTDa Formula Student team
www.fastda-racing.de

Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83