shock absorbers

go back
Test

Shock absorbers

norelem industrial shock absorbers enable the desired absorbing force to be exactly adjusted. They are used mainly on rotating and swing drives or linear cylinders. The are constructed from maintenance-free, ready-to-install hydraulic elements. By using shock absorbers moving masses can be quickly and softly decelerated. They also offer highest service lives with simultaneously high energy input.
norelem offers industrial shock absorbers and also special shock absorbers for pneumatic linear modules an.

Directly to the shop

Search
MynorelemE-mailPassword