Gas spring

go back
Test

Gas springs

Gas springs from norelem are often used on opening systems and holding mechanisms in machine construction where they serve as support devices. In tool making, gas springs often take the place of conventional steel springs because of their high power density. When installing or removing gas springs it must always be ensured that they are not under load, as otherwise considerable damage could occur. The cylinder is filled with nitrogen and is under very high pressure. The check valve in the threaded pin of the pressure tube can be used to reduce the extension force.
At norelem there are over 300 varieties of gas springs.
norelem fills gas springs according to the customers individual specifications.
Gas spring application film

Directly to the shop

Search
MynorelemE-mailPassword