norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Hammerhead nut and hammerhead screw

go back
Test

T-nuts & hammer-head screws

T-nuts and hammer-head screws are used as a quick and secure fastening element for profiles or rails. Both components are twisted into the profile slot and so can be subsequently inserted into existing systems. Both T-nuts and hammer-head screws can be turned by tightening 90° to lock into the slot. The serrations break through the anodised film and create a secure, electrically conductive connection.
norelem offers T-nuts and hammer-head screws in various versions.
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
San Marino
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83