norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:The clamping rails are used to clamp the linear actuators with ball screw drive. The clamping rails can be inserted laterally into the profile slots of the linear actuator.Assembly:Recommended number of clamping rails:
Form A: 6 per metre on each side.
Form B: 3 per metre on each side
Form C: 3 per metre on each side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 20331-20_C_Datasheet_32643_Clamping_rails_for_linear_actuator_with_ball_screw_drive_Form_C_long--en 141 kB

Drawings

Clamping rails for linear actuator with ball screw drive, Form C, long

Item selection/filter

Order No.FormForm definitionB

B1D
for screw
DIN 912
HH1LL1L2Suitable for

CADAcc.PriceOrder
20331-20-307704Clong155M494,577208,520331-10 Größe 90 17.25 €
20331-20-308704Clong155M494,58725620331-10 Größe 90 17.25 €
20331-20-310704Clong155M494,5107308,520331-10 Größe 90 20.09 €
20331-20-307705Clong207M5104,577208,520331-10 Größe 110/145 17.50 €
20331-20-310705Clong207M5104,5107308,520331-10 Größe 110/145 18.55 €
20331-20-314206Clong207M6103,4142401120331-10 Größe 110/145 19.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
San Marino
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83