norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Clips
go back
Products
Product overview
Flexible standard component system
Fasteners Ball-end thrust screws Thrust screws and thrust pads Grippers Torque bolts Threaded inserts Lifting bolts Swivel bales Ring bolts
Clips
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
07850
Hose clips, steel (W1) DIN 3017-1 strap width 9 mm and 12 mm
49 Product(s)
07850-01
Hose clips, stainless steel (W4) DIN 3017-1 strap width 9 mm and 12 mm
49 Product(s)
07850-10
Pipe clips DIN 1596 single leg, lightweight
34 Product(s)
07850-11
Pipe clips DIN 1597 double leg, lightweight
36 Product(s)
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
Italiano
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83