|
|
05650_MEMini clamp with pneumatic end position feedback |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Casing high-tensile aluminium. Clamping arm steel.Version:Clamping arm black oxidised.Note:The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.On request:Clamping arm without holes. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Size | Tightening torque Nm at 5 bar | Retaining torque Nm | Operating pressure bar with oil-free air | Max pressure bar with oil-free air | B1 | B2 | B4 | B5 | B6 | B7 | B8 | B10 | B11 | B12 | B13 | B14 | B15 | B16 | B17 | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | L6 | L8 | L9 | L10 | L11 | L12 | L14 | CAD | Acc. | Price | Order |
---|
05650-0500111 | A | 2 | 8 | 25 | 5 | 6 | 26 | 32 | 15 | 50 | 14 | 18 | 12 | 2,5 | 5 | 7 | 12 | 2 | 28 | 6 | 36 | M5 | 5,5 | 4 | 123 | 96 | 27,5 | 20 | 7,5 | 10 | 5 | 16 | 10 | 50 | 57 | 12 |  | | 509.51 € | | 05650-0900111 | A | 3 | 15 | 54 | 5 | 6 | 30 | 39 | 18 | 60 | 17 | 22 | 15 | 3 | 6 | 8 | 16 | 3 | 32 | 8 | 42 | G 1/8 | 6,5 | 5 | 158 | 120 | 40 | 25 | 14 | 15 | 5 | 20 | 12 | 60 | 69 | 15 |  | | 588.32 € | | 05650-1000111 | A | 4 | 25 | 75 | 5 | 6 | 35 | 45 | 22 | 75 | 20 | 25 | 18 | 4 | 6 | 8 | 18 | 4 | 40 | 10 | 52,5 | G 1/8 | 8,5 | 6 | 182 | 136 | 47 | 28 | 17 | 18 | 5 | 25 | 16 | 75 | 80 | 17,5 |  | | 679.81 € | | 05650-0500121 | B | 2 | 8 | 25 | 5 | 6 | 26 | 32 | 15 | 50 | 14 | 18 | 12 | 2,5 | 5 | 7 | 12 | 2 | 28 | 6 | 36 | M5 | 5,5 | 4 | 123 | 96 | 27,5 | 20 | 7,5 | 10 | 5 | 16 | 10 | 50 | 57 | 12 |  | | 509.51 € | | 05650-0900121 | B | 3 | 15 | 54 | 5 | 6 | 30 | 39 | 18 | 60 | 17 | 22 | 15 | 3 | 6 | 8 | 16 | 3 | 32 | 8 | 42 | G 1/8 | 6,5 | 5 | 158 | 120 | 40 | 25 | 14 | 15 | 5 | 20 | 12 | 60 | 69 | 15 |  | | 588.32 € | | 05650-1000121 | B | 4 | 25 | 75 | 5 | 6 | 35 | 45 | 22 | 75 | 20 | 25 | 18 | 4 | 6 | 8 | 18 | 4 | 40 | 10 | 52,5 | G 1/8 | 8,5 | 6 | 182 | 136 | 47 | 28 | 17 | 18 | 5 | 25 | 16 | 75 | 80 | 17,5 |  | | 679.81 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|